infrastructure for a connected world

69
Results Found
Results per page:
An image of Fitting, End Cap, 12
FREC12X4BL

12in x 4in end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Black.

An image of Fitting, End Cap, 12
FREC12X4OR

12in x 4in end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Orange.

An image of Fitting, End Cap, 12
FREC12X4YL

12in x 4in end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Yellow.

An image of Fitting, 4-Way Cross, 12x4 (300mm x 100mm), FiberRunner, BL
FRFWC12X4BL

Attaches to 12x4 channel and/or fittings to create a horiztonal four way cross intersection with two 12x4 exits. Accepts optional split cover FRWCSC12BL.

An image of Fitting, 4-Way Cross, 12x 4 (300mm x 100mm), FiberRunner, OR
FRFWC12X4OR

Attaches to 12x4 channel and/or fittings to create a horiztonal four way cross intersection with two 12x4 exits. Accepts optional split cover FRWCSC12OR.

An image of Fitting, 4-Way Cross, 12
FRFWC12X4W4BL

Attaches to a 12x4 channel and/or fittings to create a horizontal four way cross intersection with two 4x4 exits, Black.

An image of Fitting, 4-Way Cross, 12
FRFWC12X4W4OR

Attaches to a 12x4 channel and/or fittings to create a horizontal four way cross intersection with two 4x4 exits, Orange.

An image of Fitting, 4-Way Cross, 12
FRFWC12X4W4YL

Attaches to 12x4 channel and/or fittings to create a horizontal four way cross intersection with two 4x4 exits.

An image of Fitting, 4-Way Cross, 12
FRFWC12X4W6BL

Attaches to 12x4 channel and/or fittings to create at a horizontal four way cross intersection with two 6x4 exits. Accepts optional split cover FRFWCSC12W6BL.

An image of Fitting, 4-Way Cross, 12
FRFWC12X4W6OR

Attaches to 12x4 channel and/or fittings to create at a horizontal four way cross intersection with two 6x4 exits. Accepts optional split cover FRFWCSC12W6OR.



69
Results Found
Results per page: