infrastructure for a connected world

29
Results Found
Results per page:
An image of Fitting, Adapter from 12
FRADC12X4BL

The fitting transitions from ADC's 12x4 FiberGuide System to the Panduit 12x4 FiberRunner® System. It is black and made of metal. Attachment hardware is included.

An image of Cable Retainer, 12
FRCR12BL-X

Cable retainer holds cable in the channel when cover is not used. Install anywhere on channel, near the coupler or every 18" (457mm). Black color only. 12 x 4 System.

An image of Fitting, Adapter from 12
FRNWT12

The fitting transitions from the Tyton 12x4 Lightguide Channel, Newton 12x4 Channel, or Ditel 12x4 Lightrax Channel to the Panduit 12x4 FiberRunner® System. It is black and made of metal. Attachment hardware is included.

An image of Fitting, Adapter from 12
FRNWT128

The fitting transitions from the Tyton 8x4 Lightguide Channel, Newton 8x4 Channel, or Ditel 8x4 Lightrax Channel to the Panduit 12x4 FiberRunner® System. It is black and made of metal. Attachment hardware is included.

An image of Fitting, Horizontal Right Angle, 12
FRRA12X4YL

Attaches to 12x4 channel and/or fitting to create a 90° horizontal turn from a straight horizontal run. Inside divider walls manage cables routed around horizontal right angles. Accepts optional split cover FRRASC12YL.

An image of Fitting, Reducer From 12
FRRF126BL

The fitting attaches any 12x4 FiberRunner® Fitting or Channel to any 6x4 FiberRunner® Fitting or Channel. It is black and made of ABS plastic. It accepts split cover FRRF126SCBL.

An image of Fitting, Transition Left Reducer From 12
FRRF126LBL

The fitting attaches any 12x4 FiberRunner® Fitting or Channel to any 6x4 FiberRunner® Fitting or Channel while transitioning to the left. It is black and made of ABS plastic. It accepts split cover FRRF126LSCBL.

An image of Fitting, Transition Left Reducer From 12
FRRF126LOR

The fitting attaches any 12x4 FiberRunner® Fitting or Channel to any 6x4 FiberRunner® Fitting or Channel while transitioning to the left. It is orange and made of ABS plastic. It accepts split cover FRRF126LSCOR.

An image of Split Cover, Transition Left Reducer From 12
FRRF126LSCBL

The optional split cover for the transition left reducer fitting FRRF126LBL is black and made of ABS plastic. The snap-on feature allows the cover to be installed and removed with no tools required. It creates a 1/2" (12.7mm) opening for easy access to add or remove cables.

An image of Split Cover, Transition Left Reducer From 12
FRRF126LSCOR

The optional split cover for the transition left reducer fitting FRRF126LOR is orange and made of ABS plastic. The snap-on feature allows the cover to be installed and removed with no tools required. It creates a 1/2" (12.7mm) opening for easy access to add or remove cables.



29
Results Found
Results per page: