infrastructure for a connected world

39
Results Found
Results per page:
An image of Coupler, 24
FRBC24X4BL

Pre-assembled 24in x 4in QuikLock™ coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8in nut driver to allow coupler to be removed if necessary, Black, 1 piece.

An image of Coupler, 24
FRBC24X4OR

Pre-assembled 24in x 4in QuikLock™ coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8in nut driver to allow coupler to be removed if necessary, Orange, 1 piece.

An image of Coupler, 24
FRBC24X4YL

Pre-assembled 24in x 4in QuikLock™ coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8in nut driver to allow coupler to be removed if necessary, Yellow, 1 piece.

An image of Fitting, End Cap, 24
FREC24X4BL

24in x 4in end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Black.

An image of Fitting, End Cap, 24
FREC24X4OR

24in x 4in end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Orange.

An image of Fitting, End Cap, 24
FREC24X4YL

24in x 4in end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Yellow.

An image of Fitting, 4-Way Cross, 24x4 (600mm x 100mm), FiberRunner, BL
FRFWC24X4BL

Attaches to 24x4 channel and/or fittings to create a horizontal four way cross intersection with two 24x4 exits. Accepts optional split cover FRFWCCV24BL.

An image of Fitting, 4-Way Cross, 24x4 (600mm x 100mm), FiberRunner, OR
FRFWC24X4OR

Attaches to 24x4 channel and/or fittings to create a horizontal four way cross intersection with two 24x4 exits. Accepts optional split cover FRFWCCV24OR.

An image of Fitting, Four Way Cross, 24x4, (600mm x100mm),12
FRFWC24X4W12BL

Attaches to a 24x4 channel and/or fittings to create a horizontal four way cross intersection with two 12x4 exits. Accepts optional split cover FRFWCCV24W12BL.

An image of Fitting, Four Way Cross, 24x4, (600mm x100mm),12
FRFWC24X4W12OR

Attaches to a 24x4 channel and/or fittings to create a horizontal four way cross intersection with two 12x4 exits. Accepts optional split cover FRFWCCV24W12OR.



39
Results Found
Results per page: