infrastructure for a connected world

5
Results Found
Results per page:
An image of Fitting, Vertical Tee With Hinged Door, 2
FVTHD2X2BL

Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock™ Coupler FBC2X2BL with HS2X2BL6 or H2X2BL6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2BL6 or E2X2BL6 channels.

An image of Fitting, Vertical Tee With Hinged Door, 2
FVTHD2X2LG

Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock™ Coupler FBC2X2GL with HS2X2LG6 or H2X2LG6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2LG6 or E2X2LG6 channels.

An image of Fitting, Vertical Tee With Hinged Door, 2
FVTHD2X2OR

Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock™ Coupler FBC2X2OR with HS2X2OR6 or H2X2OR6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2OR6 or E2X2OR6 channels.

An image of Fitting, Vertical Tee With Hinged Door, 2
FVTHD2X2YL

Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock™ Coupler FBC2X2YL with HS2X2YL6 or H2X2YL6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2YL6 or E2X2YL6 channels. Also accepts FIDT2X2YL.

An image of Fitting, Bend Radius Control Trumpet, 2
TRC2BL

Bend radius control trumpet for exiting at the sidewall of 2" wall heights of type G, FS, E, or S Fiber-Duct™ Channels.



5
Results Found
Results per page: