infrastructure for a connected world

12
Results Found
Results per page:
An image of Duct Cover, PVC, 2
C2BL6

Duct cover, 2" W x 6' length, PVC, black.

An image of Channel Cover, 2
C2OR6

Cover for Fiber-Duct™ Channel and Fiber-Duct™ Slotted Channel. Non-slip cover design incorporates integral high friction lining to inhibit cover movement. Base and covers sold separately.

An image of Channel Cover, 2
C2YL6

Cover for Fiber-Duct™ Channel and Fiber-Duct™ Slotted Channel. Non-slip cover design incorporates integral high friction lining to inhibit cover movement. Base and covers sold separately.

An image of Channel, Slotted Wall, 2
E2X2BL6

Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C2BL6. Extra supports required when used in horizontal applications. Cover sold separately.

An image of Channel, Slotted Wall, 2
E2X2LG6

Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C2BL6. Extra supports required when used in horizontal applications. Cover sold separately.

An image of Channel, Slotted Wall, 2
E2X2OR6

Used to carry the cables vertically to the front, back or the sides of equipment racks throughout the system. Accepts covers C2OR6. Extra supports required when used in horizontal applications. Cover sold separately.

An image of Channel, Slotted Wall, 2
E2X2YL6

Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C2YL6. Extra supports required when used in horizontal applications. Cover sold separately.

An image of Channel, Solid Wall, No Mtg. Holes, 2
S2X2BL6NM

Used to carry the cables throughout the Fiber-Duct™ Routing System. Accepts cover C2BL6. Cover sold separately.

An image of Channel, Solid Wall, No Mtg. Holes, 2
S2X2LG6NM

Used to carry the cables throughout the Fiber-Duct™ Routing System. Accepts cover C2LG6. Cover sold separately.

An image of Channel, Solid Wall, No Mtg. Holes, 2
S2X2OR6NM

Used to carry the cables throughout the Fiber-Duct™ Routing System. Accepts cover C2OR6. Cover sold separately.



12
Results Found
Results per page: