infrastructure for a connected world

An image of Fitting, End Cap, 2" x 2" (50mm x 50mm), Fiber-Duct, BL
FEC2X2BL


2in x 2in end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Black.
Product Name End Cap Fitting
CE Compliant No
Color Black
Material ABS
Fitting Type End Cap Fitting
Length (In.)
Fitting Size 2x2
Height (In.)
Width (In.)
System Type 2 x 2 Fiber-Duct Fitting
Couplers Required
Cover Part Number
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000