infrastructure for a connected world

6
Results Found
Results per page:
An image of Fitting, 2-Port Spillout to 1.5
FIDT4X4BL

The fiber routing 2-port spillout is used to route cable into one or two pieces of 1.5" (38mm) inside diameter split corrugated tubing. It is used with FRVT6X4YL, FRVT4X4YL, or FVT4X4YL. It is black and made of ABS plastic.

An image of Fitting, 3-Sided Vertical Tee Trumpet Spillout, BL
FTR4X4BL

Used to limit the bend radius of the cable to 2" (50.8mm) when exiting from a 4x4 or 6x4 FiberRunner® Vertical Tee and 4x4 Fiber-Duct™ Fittings, Black.

An image of Fitting, 3-Sided Vertical Tee Trumpet Spillout, OR
FTR4X4OR

Used to limit the bend radius of the cable to 2" (50.8mm) when exiting from a 4x4 or 6x4 FiberRunner® Vertical Tee and 4x4 Fiber-Duct™ Fittings, Orange.

An image of Fitting, 3-Sided Vertical Tee Trumpet Spillout, YL
FTR4X4YL

The fiber routing 3-sided vertical tee trumpet spillout is used to limit the bend radius of the cable to 2" (50.8mm) when exiting from a 4x4 or 6x4 FiberRunner® Vertical Tee and 4x4 Fiber-Duct™ Fittings. It is yellow and made of ABS plastic.

An image of Fitting, Bend Radius Control Trumpet, 4
TRC4BL

Bend radius control trumpet for exiting at the sidewall of 4" wall heights of type G, FS, E, or S Fiber-Duct™ Channels.

An image of Fitting, Bend Radius Control Trumpet, 4
TRC4HDBL

Bend radius control trumpet for exiting at the sidewall of 4" wall heights of type H hinged cover wiring duct channels. Maintains 1" (25.4mm) bend radius control. Black color only.



6
Results Found
Results per page: