infrastructure for a connected world

10
Results Found
Results per page:
An image of Duct Cover, PVC, 4
C4BL6

Duct cover, 4" W x 6' length, PVC, black.

An image of Channel Cover, 4
C4OR6

Cover for Fiber-Duct™ Channel and Fiber-Duct™ Slotted Channel. Non-slip cover design incorporates integral high friction lining to inhibit cover movement. Base and covers sold separately.

An image of Channel Cover, 4
C4YL6

Cover for Fiber-Duct™ Channel and Fiber-Duct™ Slotted Channel. Non-slip cover design incorporates integral high friction lining to inhibit cover movement. Base and covers sold separately.

An image of Channel, Slotted Wall, 4
E4X4BL6

Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C4BL6. Extra supports required when used in horizontal applications. Cover sold separately.

An image of Channel, Slotted Wall, 4
E4X4OR6

Used to carry the cables vertically to the front or the sides of equipment racks throughout the system. Accepts cover C4OR6. Extra supports required when used in horizontal applications. Cover sold separately.

An image of Channel, Slotted Wall, 4
E4X4YL6

Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C4YL6. Extra supports required when used in horizontal applications. Cover sold separately.

An image of Channel, Solid Wall, No Mtg. Holes, 4
S4X4BL6NM

Used to carry the cables throughout the Fiber-Duct™ Routing System. Accepts cover C4BL6. Cover sold separately.

An image of Channel, Solid Wall, No Mtg. Holes, 4
S4X4LG6NM

Used to carry the cables throughout the Fiber-Duct™ Routing System. Accepts cover C4LG6. Cover sold separately.

An image of Channel, Solid Wall, No Mtg. Holes, 4
S4X4OR6NM

Used to carry the cables throughout the Fiber-Duct™ Routing System. Accepts cover C4OR6. Cover sold separately.

An image of Channel, Solid Wall, No Mtg. Holes, 4
S4X4YL6NM

Used to carry the cables throughout the Fiber-Duct™ Routing System. Accepts cover C4YL6. Cover sold separately.



10
Results Found
Results per page: