infrastructure for a connected world

An image of Fitting, End Cap, 4" x 4" (100mm x 100mm), FiberRunner, BL
FREC4X4BL


Used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Black.
Product Name 4x4 End Cap Fitting
CE Compliant No
Color Black
Material ABS
UL Listed Yes
Couplers Required
Length (In.)
Height (In.) 4.63
Fitting Type End Cap
Width (In.) 5.38
System Type 4 x 4 FiberRunner Fitting
Cover Part Number
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000