infrastructure for a connected world

An image of Fitting, 4-Way Cross, 4" x 4" (100mm x 100mm), FiberRunner, OR
FRFWC4X4OR


Attaches to 4x4 channel and/or fittings to create a horizontal four way cross intersection. Accepts optional split cover FRFWCSC4OR.
Product Name 4x4 Four Way Cross Fitting
CE Compliant No
Color Orange
Material ABS
UL Listed Yes
Couplers Required 4 pcs. (FRBC4X4BL)
Length (In.)
Height (In.) 4.2
Width (In.) 5.5
System Type 4 x 4 FiberRunner Fitting
Height (mm) 106.68
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000