infrastructure for a connected world

An image of Split Cover, 4-Way Cross, 4" x 4" (100mm x 100mm), FiberRunner, OR

Optional split cover for the four way cross fitting FRFWC4X4OR. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4" (19 mm) opening for easy access to add or remove cables.
Product Name Split Cover for 4x4 Four Way Cross Fitting
CE Compliant No
Color Orange
Material ABS
UL Listed Yes
Couplers Required
Length (In.)
Height (In.) 2.1
Width (In.) 12.95
System Type 4 x 4 FiberRunner Fitting
Width (mm) 328.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000