infrastructure for a connected world

An image of Bracket, New 12mm Threaded Rod for 2"x 2" and 4" x 4" Fiber-Duct
FTRBN12M


Used for supporting the 2x2 and 4x4 Fiber-Duct™ Systems from new threaded rod installations. Bracket is secured to threaded rod with two nuts. Contains hardware for attaching to threaded rods and hardware for mounting channel to bracket. For 12mm Threaded Rod.
Product Name New Threaded Rod Bracket for Fiber-Duct™ System
CE Compliant No
Material Steel
For Threaded Rod Size 12mm
Bracket Type Threaded Rod
System Type 2 x 2 and 4 x4 Fiber-Duct Brackets
Brand Name Panduit
Color Yellow Zinc Dichromate
Depth (mm) 152.4
Height (In.) 1.25
Height (mm) 31.8
Length (In.) 6.00
Length (mm) 152.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000