infrastructure for a connected world

63
Results Found
Results per page:
An image of Bracket, 2-Piece Ladder Rack Bracket / 1/2
F2PCLB12

Two-piece bracket attaches to 3/8" (9.5mm) wide x 1 1/2" (38.1mm) or 3/8" (9.5mm) wide x 2" (50.8mm) ladder rack rail. Bracket halves slide into position and clamp together on the ladder rack rail, which allows for a one-handed assembly of the threaded rod (not included). Contains bracket and hardware for attaching bracket to ladder rack.

An image of Bracket, 2-Piece Ladder Rack Bracket / 5/8
F2PCLB58

The fiber mounting 2-piece ladder rack bracket attaches to either a 3/8" (9.5mm) wide x 1 1/2" (38.1mm) or a 3/8" (9.5mm) wide x 2" (50.8mm) ladder rack rail. The bracket halves slide into position and clamp together on the ladder rack rail, which allows for one-handed assembly of the 5/8" threaded rod (not included). It contains the bracket and hardware for attaching the bracket to the ladder rack. It is black and made of steel.

An image of Bracket, Adjustable Cabinet QuikLock Bracket for 12
FR12ACAB

Used to support the 12x4 system, dual 6x4, or dual 4x4 systems attaching to the top of cabinets. Adjustable from 4 1/4" (108mm) to 12" (305mm) allowing runs to be leveled over uneven cabinet heights. Bracket is secured to the cabinet frame with through bolts (not included). The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.

An image of Bracket, Top Support Adjustable
FR12ACB12

Used to support the 12x4 system from any new threaded rod extending down directly from the ceiling, grid, or ladder rack system. Two position height adjustments to accommodate system with or without hinged cover. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 1/2in threaded rod.

An image of Bracket, Top Support Adjustable
FR12ACB12M

Used to support the 12x4 system from any new threaded rod extending down directly from the ceiling, grid, or ladder rack system. Two position height adjustments to accommodate system with or without hinged cover. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 12mm threaded rod.

An image of Bracket, Top Support Adjustable
FR12ACB58

Used to support the 12x4 system from any new threaded rod extending down directly from the ceiling, grid, or ladder rack system. Two position height adjustments to accommodate system with or without hinged cover. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 5/8in threaded rod.

An image of Bracket, Top Support Adjustable
FR12ACB58M

Used to support the 12x4 system from any new threaded rod extending down directly from the ceiling, grid, or ladder rack system. Two position height adjustments to accommodate system with or without hinged cover. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 16mm threaded rod.

An image of Bracket, Adjustable Ladder QuikLock Bracket for 12
FR12ALB

Used to support the 12x4 system attaching to any 3/8" (9.5mm) x 1 1/2" (38.1mm) or 3/8" (9.5mm) x 2" (50.8mm) ladder rack rail. Adjustable to nine incremental positions from 4" (101mm) to 12" (305mm) above or below the ladder rack. No threaded rod required. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.

An image of Bracket, 1/2
FR12CS12

Used to support the 12x4 system from below with new threaded rod. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps. Also can be secured directly to the top of cabinets, For 1/2in threaded rod.

An image of Bracket, 12mm Thr. Rod Center Support QuikLock for 12
FR12CS12M

Used to support the 12x4 system from below with new threaded rod. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps. Also can be secured directly to the top of cabinets, For 12mm threaded rod.



63
Results Found
Results per page: