infrastructure for a connected world

An image of Bracket, 2-Piece Ladder Rack Bracket / 5/8" Threaded Rod
F2PCLB58


Two piece bracket attaches to 3/8" (9.5mm) wide x 1 1/2" (38.1mm) or 3/8" (9.5mm) wide x 2" (50.8mm) ladder rack rail. Bracket halves slide into position and clamp together on the ladder rack rail, which allows for a one-handed assembly of the threaded rod (not included). Contains bracket and hardware for attaching bracket to ladder rack.
Product Name Two-Piece Ladder Rack Bracket for Attaching Threaded Rod to 1 1/2" – 2" Ladder Rack
CE Compliant No
Color Black
Material Steel
For Threaded Rod Size 5/8"
Bracket Type Ladder Rack
System Type 12 x 4 FiberRunner Brackets
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Brand Name Panduit
Depth (mm) 43.2
Height (In.) 1.66
Height (mm) 42.2
Length (In.) 1.70
Length (mm) 43.2
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
Width (In.) 1.80
Width (mm) 45.80
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000