infrastructure for a connected world

15
Results Found
Results per page:
An image of Power Pole Extension Kit  13 ft. to 16ft.
PCPAK16EI

Pan-Pole™ Extension Kit. To extend the 13' pole to 16'. Extension kit includes: fully assembled 3' pole with brace/coupler, additional wiring, and screws.
NOTE: Customer needs to purchase a separate standard 13' pole to make the required length.

An image of Power Pole Extension Kit  13 ft. to 16ft.
PCPAK16IW

Pan-Pole™ Extension Kit. To extend the 13' pole to 16'. Extension kit includes: fully assembled 3' pole with brace/coupler, additional wiring, and screws.
NOTE: Customer needs to purchase a separate standard 13' pole to make the required length.

An image of Power Pole Extension Kit  11ft. To 22ft.
PCPAK22EI

Pan-Pole™ Extension Kit. To extend the 11' pole to 22'. Extension kit includes: Fully assembled 11' pole with brace/coupler, additional wiring, and screws.
NOTE: Customer needs to purchase a separate standard 11' pole to make the required length..

An image of Power Pole Extension Kit  11ft. To 22ft.
PCPAK22IW

Pan-Pole™ Extension Kit. To extend the 11' pole to 22'. Extension kit includes: Fully assembled 11' pole with brace/coupler, additional wiring, and screws.
NOTE: Customer needs to purchase a separate standard 11' pole to make the required length.

An image of Power Pole Addition Kit with 20A Rectangular Outlet
PCPAKR20EI

Power addition kit includes 20A rectangular outlet with two mounting screws, outlet mounting bracket with one mounting screw, and snap-on faceplate.

An image of Power Pole Addition Kit with 20A Rectangular Outlet
PCPAKR20IW

Power addition kit includes 20A rectangular outlet with two mounting screws, outlet mounting bracket with one mounting screw, and snap-on faceplate.

An image of Power Pole Addition Kit without Outlet
PCPAKREI

Power addition kit includes outlet mounting bracket with one mounting screw, and snap-on faceplate. Rectangular power outlet purchased separately.

An image of Power Pole Addition Kit without Outlet
PCPAKRIW

Power addition kit includes outlet mounting bracket with one mounting screw and snap-on faceplate. Rectangular power outlet purchased separately.

An image of Pan Pole Replacement Parts includes bend radius control ramp and t-bar bracket
PCPBRC

Replacement bend radius control ramp with T-bar bracket for attaching pole to T-bar. Includes mounting screws.

An image of Pan Pole Replacement Parts includes end cap and floor grip pad
PCPECEI

Replacement end cap with floor grip pad.



15
Results Found
Results per page: