infrastructure for a connected world

An image of Power Pole Extension Kit  13 ft. to 16ft.

Pan-Pole™ Extension Kit. To extend the 13' pole to 16'. Extension kit includes: fully assembled 3' pole with brace/coupler, additional wiring, and screws.
NOTE: Customer needs to purchase a separate standard 13' pole to make the required length.
Product Type Pan-Pole Extension Kit
Color Off White
Height (ft.) 3
Length (In.) 33
Length (mm) 838.2
CE Compliant No
CSA Certified Yes
UL Listed Yes
Height (mm) 44.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000