infrastructure for a connected world

16
Results Found
Results per page:
An image of Cove Raceway Backfeed Fitting
WCM35BFIW

Backfeed fitting. Inserts allow cable entry and exit through the back of the raceway and conduit. Breakouts include 1/2", 3/4", and 1" .

An image of Cove Raceway, Power Rated Multi-Channel Raceway Base, Off White, 8ft.
WCM35BIW8

Cove raceway base, 8 foot length, used for mounting in the horizontal corner between the ceiling and wall or vertical corner between walls.

An image of Cove Raceway Cover Coupler
WCM35CCIW-X

Cover coupler fittings. Used to join two pieces of cove raceway cover together.

An image of Cove Raceway, Power Rated Multi-Channel Raceway Cover, Off White, 8ft.
WCM35CIW8

Cove raceway cover, 8 foot length.

An image of Cove Raceway Device Box and Faceplate Adapter
WCM35DBFIW

Device box and faceplate adapter. Used in cove raceway to install single or double gang power and/or data devices in-line. Will accept snap-on or screw-on single gang faceplate or screw-on double gang faceplate.
NOTE: Will accept GFCI or TVSS outlets in single gang configuration only.

An image of Cove Raceway Divider Wall  8ft.
WCM35DW8

Cove raceway divider wall. Snaps onto rails in cove raceway base to create separate channels. Must use wire retainers to ensure channel separation per UL/CSA. Available in 8' lengths.

An image of Cove Raceway End Cap
WCM35ECIW

End cap fitting. Used to terminate or enter cove raceway. Includes breakouts for 1/2" and 3/4" conduit.

An image of Cove Raceway Inside Corner Fitting
WCM35ICIW

Inside corner fitting. Used to join cove raceway at inside corners. Maintains a minimum 1" bend radius of cabling.

An image of Cove Raceway Outside Corner Fitting
WCM35OCIW

Outside corner fitting. Used to join cove raceway at outside corners. Maintains a minimum 1" bend radius of cabling.

An image of Cove Raceway Tee Fitting Insert
WCM35TI

Tee fitting insert. Mounts inside cove raceway tee fitting to maintain channel separation at tee junctions. Maintains a minimum 1" bend radius of cabling.



16
Results Found
Results per page: