infrastructure for a connected world

An image of Cove Raceway Tee Fitting Insert

Tee fitting insert. Mounts inside cove raceway tee fitting to maintain channel separation at tee junctions. Maintains a minimum 1" bend radius of cabling.
Product Type Power Rated Fittings
Color Gray
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
CE Compliant No
Length (In.) 5.14
Length (mm) 130.5
Material PVC
Product Size 35
Raceway Component Tee Fitting Insert
Type Tee
Width (In.) 10.68
Width (mm) 271.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000