infrastructure for a connected world

An image of LD2P10 Entrance End Fitting

Entrance end fitting for LD2P10 raceway. Breakouts for 1/2" and 3/4" diameter conduit. (12.7mm and 19.0mm)
For Use With LD2P10
Color Arctic White
Product Type Power Rated Fittings
Material ABS
Height (In.) 2.13
Height (mm) 54.1
Length (In.) 5.47
Length (mm) 138.9
Width (In.) 3.88
Width (mm) 98.5
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
BMEcat - Color Other
Fitting Type Entrance End
Length ft. (m) -(-)
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000