infrastructure for a connected world

140
Results Found
Results per page:
An image of Conduit Entrance End Power Rated Fitting for LD3,5,10 / LDPH3,5,10 / LDS3, 5, Electric Ivory
CEFXEI-X

Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. Electric Ivory.

An image of Conduit Entrance End Power Rated Fitting for LD3,5,10 / LDPH3,5,10 / LDS3, 5, International Gray
CEFXIG-X

Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. International Gray.

An image of Conduit Entrance End Power Rated Fitting for LD3,5,10 / LDPH3,5,10 / LDS3, 5, International White
CEFXIW-X

Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. Off White.

An image of Conduit Entrance End Power Rated Fitting for LD3,5,10 / LDPH3,5,10 / LDS3, 5, White
CEFXWH-X

Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. White.

An image of LD10 Low Voltage Coupler Fitting
CF10AW-X

Coupler fitting for use with LD10 raceway, Arctic White, ABS, Length 2.00 in.

An image of LD10 Low Voltage Coupler Fitting
CF10EI-X

Coupler fitting for use with LD10 raceway, Electric Ivory, ABS, Length 2.00 in.

An image of LD10 Low Voltage Coupler Fitting
CF10IG-X

Coupler fitting for use with LD10 raceway, International Gray, ABS, Length 2.00 in.

An image of LD10 Low Voltage Coupler Fitting
CF10IW-X

Coupler fitting for use with LD10 raceway, Off White, ABS, Length 2.00 in.

An image of LD10 Low Voltage Coupler Fitting
CF10WH-X

Coupler fitting for use with LD10 raceway, White, ABS, Length 2.00 in.

An image of LD10 / LDPH10 / LD2P10 Power Rated Coupler Fitting
CFX10AW-X

Coupler fitting for use with LD10, LDPH10, and LD2P10 raceway, Arctic White, ABS, Length 1.24 in.



140
Results Found
Results per page: