infrastructure for a connected world

8
Results Found
Results per page:
An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 2 Position
T70N2EI

Snap-on horizontal communication faceplate designed to accept two Nordx/CDT communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 2 Position
T70N2IW

Snap-on horizontal communication faceplate designed to accept two Nordx/CDT communication modules (not included). Can be used with Panduit surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 4 Position
T70N4EI

Snap-on horizontal communication faceplate designed to accept four Nordx/CDT communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 4 Position
T70N4IW

Snap-on horizontal communication faceplate designed to accept four Nordx/CDT communication modules (not included). Can be used with Panduit surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 2 Position
T70NV2EI

Snap-on vertical communication faceplate designed to accept two Nordx/CDT communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 2 Position
T70NV2IW

Snap-on vertical communication faceplate designed to accept two Nordx/CDT communication modules (not included). Can be used with Panduit surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 4 Position
T70NV4EI

Snap-on vertical communication faceplate designed to accept two Nordx/CDT communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 4 Position
T70NV4IW

Snap-on vertical communication faceplate designed to accept two Nordx/CDT communication modules (not included). Can be used with Panduit surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.



8
Results Found
Results per page: