infrastructure for a connected world

An image of NetKey Snap-on Horizontal Sloped Faceplate - 4 Position
NK4HSRFAW


Snap-on 4-position sloped horizontal faceplate accepts any Panduit® NetKey® Module. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles.
Color Arctic White
No. of Module Spaces 4
Material ABS
Height (In.) 2.75
Height (mm) 69.8
CE Compliant No
CSA Certified Yes
UL Listed Yes
Length (In.) 4.50
Length (mm) 114.3
Width (In.) 0.78
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000