infrastructure for a connected world

17
Results Found
Results per page:
An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 2 Position
T70L2EI

Snap-on horizontal communication faceplate designed to accept two SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 2 Position
T70L2IW

Snap-on horizontal communication faceplate designed to accept two SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 2 Position
T70L2WH

Snap-on horizontal communication faceplate designed to accept two SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, White.

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 4 Position
T70L4AW

Snap-on horizontal communication faceplate designed to accept four SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 4 Position
T70L4EI

Snap-on horizontal communication faceplate designed to accept four SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 4 Position
T70L4IG

Snap-on horizontal communication faceplate designed to accept four SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 4 Position
T70L4IW

Snap-on horizontal communication faceplate designed to accept four SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 4 Position
T70L4WH

Snap-on horizontal communication faceplate designed to accept four SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, White.

An image of Snap-on Vertical Communication Faceplate for SYSTIMAX  Modules - 2 Position
T70LV2AW

Designed to accept 2 Lucent Jack Modules and can be used with Panduit® Surface Raceway System and boxes that accept 70mm faceplates

An image of Snap-on Vertical Communication Faceplate for SYSTIMAX  Modules - 2 Position
T70LV2EI

Snap-on vertical communication faceplate designed to accept two SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required.



17
Results Found
Results per page: