infrastructure for a connected world

An image of PD3 Raceway Adapter For Junction Boxes
BA3EI-X


Fits into LD10 breakout of most Pan-Way™ Surface Mount Outlet Boxes. For use with type PD3 raceway, electric ivory.
Product Type Power Rated Fittings
Color Electric Ivory
CSA Certified Yes
UL Listed Yes
CE Compliant No
Height (In.) 0.93
Height (mm) 23.6
Length (In.) 1.96
Length (mm) 49.9
Material ABS
Product Size 3
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000