infrastructure for a connected world

An image of 5 Way Binding Post Module with Black Stripe, Electric Ivory

Module supplied with one 5-way binding post with black stripe, Electric Ivory.
Product Type 5-Way Binding Post Module
Termination Style 5-way
Insert Color Black
Depth (In.) 1.96
Depth (mm) 49.7
Height (In.) 0.71
Height (mm) 18.1
Module Type Mini-Com
Width (In.) 0.61
Width (mm) 15.4
Color Electric Ivory
No. of Module Spaces 1
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000