infrastructure for a connected world

An image of Mini-Com Leadframe Module Termination Tool
CJT-X


Leadframe Module Termination Tool works with Mini-Com® Mini-Jack™ modules and NetKey® jack modules.
CE Compliant No
Color Electric Ivory
Depth (In.) 1.10
Depth (mm) 28.0
Height (In.) 0.35
Height (mm) 9.0
Material Nylon
Model (Design) Termination Tool
Width (In.) 1.26
Width (mm) 32.1
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000