infrastructure for a connected world

An image of WALL MOUNT PUNCHDOWN CONSOLIDATION POINT ENCLOSURE
WMCPE


Punchdown consolidation point enclosure, UL2043 approved for use in air handling spaces. For use with Punchdown base kits. Kits sold separately.
Mounting Underfloor, Wall, or In-ceiling
Material Aluminum
CE Compliant No
Color Black
Width (In.) 13.23
Width (mm) 336
Depth (In.) 9.08
Depth (mm) 230.6
Height (In.) 3.4
Height (mm) 87.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000