infrastructure for a connected world

An image of Box Adapter, In Wall, Electric Ivory
MIWBAEI


Allows mounting of Mini-Com® Single Gang Faceplates and Surface Mount Boxes to double gang in-wall boxes and box eliminators, Electric Ivory.
Product Type In-Wall Box Adapter
Material ABS
Color Electric Ivory
Height (In.) 4.96
Height (mm) 125.9
Width (In.) 4.96
Width (mm) 125.9
CE Compliant No
Thickness (In.) 0.093
Thickness (mm) 2.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000