infrastructure for a connected world

An image of Wall Board Adapter, 2 Port, Single Gang
MWBA1


An alternative for single gang in-wall box in communication applications. Mounting hole spacing of 3.28" (83.5mm).
Material Cold rolled steel with zinc plating
Height (In.) 4.19
Height (mm) 106.3
Width (In.) 2.38
Width (mm) 60.3
CE Compliant No
Depth (mm) 8.3
Faceplate Size Single Gang
Thickness (In.) 0.32
Thickness (mm) 8.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000