infrastructure for a connected world

Single gang faceplate frame accepts two 1/2 size module inserts or three 1/3 size module inserts, Black.
CBBL


Single gang faceplate frame accepts two 1/2 size module inserts or three 1/3 size module inserts, Black.
Product Type Faceplate Frame
Faceplate Size Single Gang
Style Flat
No. of Ports 0
Color Black
Label Type Optional Adhesive
Material ABS
Depth (In.) 0.36
Depth (mm) 9.2
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 2.75
Width (mm) 69.8
Mounting Method Screw mounting
No. of Module Inserts 3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000