infrastructure for a connected world

Single gang faceplate frame accepts up to two 1/2-size module inserts or three 1/3-size module inserts. Supplied with labels and label cover/screw covers, Arctic White.
CBEAWY


Single gang faceplate frame accepts up to two 1/2-size module inserts or three 1/3-size module inserts. Supplied with labels and label cover/screw covers, Arctic White.
NoteCBEAWY replaces CBEAW
Product Type Faceplate Frame
Faceplate Size Single Gang
Style Flat
No. of Ports 0
Color Arctic White
Label Type Label Pocket
Material ABS
Depth (In.) 0.58
Depth (mm) 14.7
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 2.75
Width (mm) 69.8
Mounting Method Screw mounting
No. of Module Inserts 3
Overall Size W x H (In.) 2.75 x 4.5
Overall Size W x H (mm) 69.8mm x 114.3mm
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000