infrastructure for a connected world

An image of Faceplate Frame, Single Gang, Executive, Black
CBEBLY


Single gang faceplate frame accepts up to two 1/2-size module inserts or three 1/3-size module inserts. Supplied with labels and label cover/screw covers, Black.
NoteCBEBLY replaces CBEBL
Faceplate Size Single Gang
Style Flat
No. of Ports 0
Color Black
Label Type Label Pocket
Material ABS
Depth (In.) 0.58
Depth (mm) 14.7
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 2.75
Width (mm) 69.8
Mounting Method Screw mounting
No. of Module Inserts 3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000