infrastructure for a connected world

An image of Faceplate Frame, Single Gang, Executive, Electric Ivory

Single gang faceplate frame accepts up to two 1/2-size module inserts or three 1/3-size module inserts. Supplied with labels and label cover/screw covers, Electric Ivory.
NoteCBEEIY replaces CBEEI
Product Type Faceplate Frame
Faceplate Size Single Gang
Style Flat
No. of Ports 0
Color Electric Ivory
Label Type Label Pocket
Material ABS
Depth (In.) 0.58
Depth (mm) 14.7
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 2.75
Width (mm) 69.8
Mounting Method Screw mounting
No. of Module Inserts 3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000