infrastructure for a connected world

An image of Coupler Module, USB 2.0 female A to female A.
IAEBHUSBAA


IndustrialNet™ Mini-Com® USB 2.0 female A to female A coupler module.
Module Type Bulkhead
No. of Ports -
Color Black
Depth (In.) 1.53
Depth (mm) 38.9
Height (In.) 5.33
Height (mm) 135.5
Model (Design) Female A to female A:
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000