infrastructure for a connected world

An image of Mini-Com JIS Adapter w/JIS Cat 6 TP Jack, Green
JAOSSPTPGR


Mini-Com® Matsushita adapter with opaque spring shuttered door and LAN/CAT6 imprint, with CJ688TP jack module, Green.
Compatibility JIS
Module Type Mini-Com
Color Green
Style Shuttered
Label Type None
CE Compliant No
Connection Type UTP
Depth (mm) 40.8
Height (mm) 22.9
No. of Module Inserts 1
No. of Module Spaces 1
NoteJAOSSP6TGGR replaces JAOSSPTPGR
Product Type Adapter
Width (mm) 44.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000