infrastructure for a connected world

An image of Keystone stainless steel wall phone plate
KWPY


Stainless steel wall phone plate accepts one keystone module.
NoteKWPY replaces KWP
Performance Level -
Faceplate Size Single Gang
Height (mm) 114.3
Module Type Keystone
Width (mm) 69.8
No. of Ports 1
Material Stainless Steel
Depth In (mm) 0.28 (7.1)
Height In (mm) 4.50 (114.3)
Width In (mm) 2.75 (69.8)
Depth (mm) 8.18
No. of Module Inserts 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1