infrastructure for a connected world

16
Results Found
Results per page:
An image of Faceplate, 2 Port, Tamper Resistant, Breakouts,  Electric Ivory
CFPTR2BEI

Single gang, vertical tamper resistant faceplate with two encased sloped ports and two accessible breakout ports in the base, accepts up to four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm).

An image of Faceplate, 2 Port, Tamper Resistant, Breakouts,  Intl Gray
CFPTR2BIG

Single gang, vertical tamper resistant faceplate with two encased sloped ports and two accessible breakout ports in the base, accepts up to four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), International Gray.

An image of Faceplate, 2 Port, Tamper Resistant, Breakouts,  Off White
CFPTR2BIW

Single gang, vertical tamper resistant faceplate with two encased sloped ports and two accessible breakout ports in the base, accepts up to four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), Off White.

An image of Faceplate, 2 Port, Tamper Resistant, Breakouts,  White
CFPTR2BWH

Single gang, vertical tamper resistant faceplate with two encased sloped ports and two accessible breakout ports in the base, accepts up to four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), White.

An image of Faceplate, 4 Port, Tamper Resistant, Black
CFPTR4BL

Single gang, vertical tamper resistant faceplate with four encased sloped ports, accepts four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), Black.

An image of Faceplate, 4 Port, Tamper Resistant, Intl Gray Base, Clear Cover
CFPTR4CIG

Single gang, vertical tamper resistant faceplate with four encased sloped ports, accepts four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), Clear Cover and International Gray Base.

An image of Faceplate, 4 Port, Tamper Resistant, Clear
CFPTR4CL

Single gang, vertical tamper resistant faceplate with four encased sloped ports, accepts four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), Clear.

An image of Faceplate, 4 Port, Tamper Resistant, Electric Ivory
CFPTR4EI

Single gang, vertical tamper resistant faceplate with four encased sloped ports, accepts four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), Electric Ivory.

An image of Faceplate, 4 Port, Tamper Resistant, Intl Gray
CFPTR4IG

Single gang, vertical tamper resistant faceplate with four encased sloped ports, accepts four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), International Gray.

An image of Faceplate, 4 Port, Tamper Resistant, Off White
CFPTR4IW

Single gang, vertical tamper resistant faceplate with four encased sloped ports, accepts four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), Off White.



16
Results Found
Results per page: