infrastructure for a connected world

24
Results Found
Results per page:
An image of Surface Mount Box, 2 Port, Arctic White
CBX2AW-AY

Mini-Com® surface mount box accepts up to two Mini-Com® Modules. Includes built-in removable blank to add a second module. Dimensions: 1.06"H x 1.95"W x 3.65"L (27.0mm x 49.5mm x 92.7mm), Arctic White.

An image of Surface Mount Box, 2 Port, Black
CBX2BL-AY

Mini-Com® surface mount box accepts up to two Mini-Com® Modules. Includes built-in removable blank to add a second module. Dimensions: 1.06"H x 1.95"W x 3.65"L (27.0mm x 49.5mm x 92.7mm), Black.

An image of Surface Mount Box, 2 Port, Electric Ivory
CBX2EI-AY

Mini-Com® surface mount box accepts up to two Mini-Com® Modules. Includes built-in removable blank to add a second module. Dimensions: 1.06"H x 1.95"W x 3.65"L (27.0mm x 49.5mm x 92.7mm), Electric Ivory.

An image of Surface Mount Box, 2 Port, Intl Gray
CBX2IG-AY

Mini-Com® surface mount box accepts up to two Mini-Com® Modules. Includes built-in removable blank to add a second module. Dimensions: 1.06"H x 1.95"W x 3.65"L (27.0mm x 49.5mm x 92.7mm), International Gray.

An image of Surface Mount Box, 2 Port, Off White
CBX2IW-AY

The Mini-Com® surface mount box accepts up to two Mini-Com® Modules. It includes a built-in removable blank for adding a second module. It measures 1.06" high x 1.95" wide x 3.65" long (27.0mm x 49.5mm x 92.7mm) and is off white.

An image of Surface Mount Box, 2 Port, White
CBX2WH-AY

The Mini-Com® surface mount box accepts up to two Mini-Com® Modules. It includes a built-in removable blank for adding a second module. It measures 1.06" high x 1.95" wide x 3.65" long (27.0mm x 49.5mm x 92.7mm) and is white.

An image of Surface Mount Box, 2 Port, Arctic White
CBXJ2AW-A

Mini-Com® 2-port surface mount box accepts up to two Mini-Com® Modules, arctic white. Includes built-in removable blank to add a second module. Dimensions: 0.91"H x 1.77"W x 2.44"L (23.1mm x 45.0mm x 62.0mm).

An image of Surface Mount Box, 2 Port, Black
CBXJ2BL-A

Mini-Com® 2-port surface mount box accepts up to two Mini-Com® Modules, black. Includes built-in removable blank to add a second module. Dimensions: 0.91"H x 1.77"W x 2.44"L (23.1mm x 45.0mm x 62.0mm).

An image of Surface Mount Box, 2 Port, Electric Ivory
CBXJ2EI-A

Mini-Com® 2-port surface mount box accepts up to two Mini-Com® Modules, electric ivory. Includes built-in removable blank to add a second module. Dimensions: 0.91"H x 1.77"W x 2.44"L (23.1mm x 45.0mm x 62.0mm).

An image of Surface Mount Box, 2 Port, Intl Gray
CBXJ2IG-A

Mini-Com® 2-port surface mount box accepts up to two Mini-Com® Modules, international gray. Includes built-in removable blank to add a second module. Dimensions: 0.91"H x 1.77"W x 2.44"L (23.1mm x 45.0mm x 62.0mm).



24
Results Found
Results per page: