infrastructure for a connected world

An image of Box Kit, 12 Port, Off White
JO125800Y


Mini-Com® surface mount box with 12 Category 5e leadframe jacks. Supplied with mounting screws, adhesive backing and label holder/screw cover. Dimensions: 26.3mm H x 145.0mm W x 138.5mm L (1.04" x 5.71" x 5.45").
NoteJO125800Y replaces JO125800
Performance Level Category 5e
Module Type Mini-Com
No. of Ports 12
Label Type Label Pocket
Color Off White
Height (In.) 1.04
Height (mm) 26.3
Length (In.) 5.45
Length (mm) 138.5
Width (In.) 5.71
Width (mm) 145.0
Depth (mm) 138.5
No. of Module Inserts 12
No. of Module Spaces 12
RoHS Compliancy Status Compliant
Min. Order Qty. 0.0000