infrastructure for a connected world

An image of Surface Mount Box, 2 Port, Ultimate ID, Intl Gray
UICBX2IG-A


Surface mount box accepts two Mini-Com® Modules. Dimensions: 1.06"H x 1.95"W x 3.65"L (26.92mm x 49.53mm x 92.71mm). Compatible with optional magnet (CBM-X), International Gray.
No. of Ports 2
Module Type Mini-Com
Color International Gray
Label Type Label Pocket
Material ABS
Height (In.) 1.06
Height (mm) 26.9
Length (In.) 1.06
Length (mm) 26.9
Width (In.) 1.95
Width (mm) 49.5
Depth (mm) 92.7
No. of Module Inserts 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1