infrastructure for a connected world

An image of RJ45-VHD68 SCSI Angled Patch Panel Kit

32-port angled patch panel with 32 RJ45 ports wired to four 68 pin SCSI connectors kitted with four cable assemblies each 6 ft. long with 68-pin DB68 male plug on one end, and 68-pin VHD68 male plug on the other.
No. of Ports 32
Product Type RJ45-VHD68 SCSI Angled Patch Panel Kit
No. of Rack Spaces 1
Patch Panel Style Angled
Termination 68-pin SCSI connector
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 4.32
Height (In.) 1.72
No. of Connectors 32
Performance Level Category 3
Width (In.) 19
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000