infrastructure for a connected world

An image of Voice Patch Panel (RJ45 to RJ21), 1 Pair, Flat, 24 Port

24-port patch panel with 24 RJ45 ports wired to one RJ21 telco connector.
NoteVP24382TV25Y replaces VP24382TV25
No. of Ports 24
Product Type Voice Patch Panel
Depth (In.) 10.32
Height (In.) 1.72
No. of Rack Spaces 1
Patch Panel Style Flat
Width (In.) 19
Termination RJ21 Connector
Color Black
CE Compliant No
No. of Connectors 24
No. of Module Spaces 24
Performance Level Category 3
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000