infrastructure for a connected world

An image of Punchdown Patch Panel, Cat 5e, Flat, 12 Port
DP125E88TGY


The 12-port category 5e punchdown flat patch panel in black has 12 RJ45 eight-position eight-wire ports. It mounts to the 89D wall-mount bracket.
NoteDP125E88TGY replaces DP125E88TG
No. of Ports 12
Patch Panel Style Flat
No. of Rack Spaces 0
Termination Punchdown
Identification Optional adhesive
Color Black
BMEcat - AWG size 24
BMEcat - Conductor Category Class 1 = solid
BMEcat - Conductor Material Bare
BMEcat - Halogen Free false
CE Compliant No
Depth (In.) 1.00
Height (In.) 2.09
No. of Connectors 12
Performance Level Category 5e
Width (In.) 10.00
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000