infrastructure for a connected world

An image of Patch Panel, 10/100BASE-T, 4 RJ21 Connectors to 48 RJ45 Connectors, Flat, 2RU

48-port, Category 5e, patch panel with 48 RJ45 ports wired to four RJ21 Telco connectors.
NoteDP48584TV25Y replaces DP48584TV25
No. of Ports 48
Product Type 10/100BASE-T Patch Panel
Depth (In.) 1.26
Height (In.) 3.47
No. of Rack Spaces 2
Patch Panel Style Flat
Width (In.) 19
Termination RJ21 Connector
Identification Optional adhesive
Color Black
CE Compliant No
No. of Connectors 48
No. of Module Spaces 48
Performance Level Category 5e
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000