infrastructure for a connected world

48-port, Category 5e, RJ45, 8-pin, fully wired to 8-port RJ21 connector panel.
DP485E88TV25


48-port, Category 5e, RJ45, 8-pin, fully wired to 8-port RJ21 connector panel.
Product Type Category 5e RJ21 to RJ45 Patch Panel
Patch Panel Style Flat
No. of Rack Spaces 2
Termination RJ21 Connector
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 1.32
Depth (mm) 33.5
Height (In.) 3.47
No. of Connectors 48
No. of Module Spaces 48
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 5e
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Width (In.) 19.00
Width (mm) 482.6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000