infrastructure for a connected world

An image of Coupler Patch Panel, Cat 6, Flat, 24 Port, UTP, Black
CP24688BL


24-port, Category 6, patch panel with 24 pre-installed RJ45 Category 6 channel compliant couplers.
No. of Ports 24
No. of Rack Spaces 1
Patch Panel Style Flat
Identification Optional adhesive
Color Black
CE Compliant No
Depth (In.) 1.13
Height (In.) 1.72
No. of Connectors 24
No. of Module Spaces 24
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 6
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Width (In.) 19.00
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000