infrastructure for a connected world

An image of 48-Port Mini-Com VNS Patch Panel Kit, with Cat 6 Black Jacks, 8-in Off White Patch Cords, and Strain Relief Bar
CPP48KFV6GPCWH


48-port switch patching kit with off white patch cords, Category 6 jack modules (black) and strain relief bar. Includes: (1)CPP48FMVNSWBLY, (48) UTP28SP8IN, (48) CJ688TGBL, (1) SRB19D5BL
Color Black
CE Compliant No
Depth (In.) 1.04
Depth (mm) 26.4
Height (In.) 3.47
Identification Optional adhesive
Module Type Mini-Com
No. of Connectors 48
No. of Rack Spaces 2
Patch Panel Style Flat
Performance Level Category 6
Product Type Switch Patching Kit
Termination TG
Width (In.) 19
Width (mm) 482.6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000