infrastructure for a connected world

10
Results Found
Results per page:
24-port, Category 6A, patch panel with 24 pre-installed RJ45 Category 6A channel compliant couplers.
CP246X88BL

24-port, Category 6A, patch panel with 24 pre-installed RJ45 Category 6A channel compliant couplers.

48-port patch panel with 48 pre-installed 75 ohm BNC couplers.
CP48BNCBLY

48-port patch panel with 48 pre-installed 75 ohm BNC couplers.

24-port patch panel kit with flat patch panel and Category 6A TG style jacks, with labels
CPPKL6ATG24WBL

24-port patch panel kit with flat patch panel and Category 6A TG style jacks, with labels

48-port patch panel kit with flat patch panel and Category 6A TG style jacks, with labels
CPPKL6ATG48WBL

48-port patch panel kit with flat patch panel and Category 6A TG style jacks, with labels

24-port patch panel kit with angled patch panel and Category 6A TG style jacks, with labels
CPPKLA6ATG24WBL

24-port patch panel kit with angled patch panel and Category 6A TG style jacks, with labels

48-port patch panel kit with angled patch panel and Category 6A TG style jacks, with labels
CPPKLA6ATG48WBL

48-port patch panel kit with angled patch panel and Category 6A TG style jacks, with labels

24-port, Category 6A, 10 Gb/s patch panel with 24 RJ45 8-position, 8-wire ports.
DP246X88TGY

24-port, Category 6A, 10 Gb/s patch panel with 24 RJ45 8-position, 8-wire ports.

48-port, Category 6A, 10 Gb/s patch panel with 48 RJ45 8-position, 8-wire ports.
DP486X88TGY

48-port, Category 6A, 10 Gb/s patch panel with 48 RJ45 8-position, 8-wire ports.

24-port, angled, Category 6A, 10 Gb/s patch panel with 24 RJ45 8-position, 8-wire ports.
DPA246X88TGY

24-port, angled, Category 6A, 10 Gb/s patch panel with 24 RJ45 8-position, 8-wire ports.

48-port, angled, Category 6A, 10 Gb/s patch panel with 48 RJ45 8-position, 8-wire ports.
DPA486X88TGY

48-port, angled, Category 6A, 10 Gb/s patch panel with 48 RJ45 8-position, 8-wire ports.



10
Results Found
Results per page: