infrastructure for a connected world

48-port, angled, Category 6A, 10 Gb/s patch panel with 48 RJ45 8-position, 8-wire ports.
DPA486X88TGY


48-port, angled, Category 6A, 10 Gb/s patch panel with 48 RJ45 8-position, 8-wire ports.
NoteDPA486X88TGY replaces DPA486X88TG
No. of Ports 48
Product Type Punchdown Patch Panel
No. of Rack Spaces 2
Patch Panel Style Angled
Termination Punchdown
Identification Optional Adhesive
Color Black
CE Compliant No
Depth (In.) 3.93
Height (In.) 3.47
No. of Connectors 48
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Performance Level Category 6A
Product Group Assignment Copper
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Width (In.) 19
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000