infrastructure for a connected world

An image of QN Patch Panel, Vertical Printed Ports, Angled, 48 Port, 1 RU
QAPP48HDVNSBL


The 48-port angled patch panel in black accepts QuickNet™ pre-terminated cassettes and patch panel adapters. The numbering sequence is top to bottom across the patch panel. It takes up one rack space (1 RU).
No. of Ports 48
Patch Panel Style Angled
No. of Rack Spaces 1
Performance Level Modular, Dependent on Populated Modules
Color Black
Weight (g) 294.8
Depth (In.) 5.49
Height (In.) 1.73
Width (In.) 19.00
No. of Connectors 48
RoHS Compliancy Status Compliant
Min. Order Qty. 1